|
  |
|
|
|
|
 |
 |
|
|
| T491
|
SMD Commercial Grade
|
|
|
0.3-35 Ω
|
125°C
|
|
| T494
|
SMD Commercial Grade with lower ESR
|
|
|
0.15-20 Ω
|
125°C
|
|
| T495
|
SMD Surge Robust
|
|
|
50-1800 mΩ
|
125°C
|
|
| T496
|
SMD Fail Safe Built-In Fuse
|
|
|
0.3-18 Ω
|
125°C
|
|
| T510
|
SMD High Capacitance
|
|
|
10-120 mΩ
|
125°C
|
|
| T520
|
SMD Polymer
|
|
|
6-100 mΩ
|
105°C
|
|
| T521
|
SMD High Voltage Polymer
|
|
|
55-125 mΩ
|
125°C
|
|
| T528
|
SMD Low ESL & Miniature Polymer
|
|
|
5-200 mΩ
|
105°C
|
|
| T530
|
SMD High Capacitance Polymer
|
|
|
4-40 mΩ
|
125°C
|
|
| T356
|
Radial Thru-hole
|
|
|
|
125°C
|
|
| T368
|
Radial Thru-hole
|
|
|
|
125°C
|
|
| T396/T398
|
Radial Thru-hole
|
|
|
|
125°C
|
|
| |
|
|
*Capacitance in µF else noted
|
|
|
|
| X5R |
|
50V Max |
|
|
85°C |
 |
| X7R |
|
200V Max |
|
|
125°C |
 |
| Y5V |
|
50V Max |
|
|
85°C |
 |
| Open Mode |
|
200V Max |
|
|
125°C |
 |
| Tip & Ring |
|
250V Max |
|
|
125°C |
 |
| Stacks |
|
500V Max |
|
|
125°C |
 |
| |
|
|
*Capacitance in pF else noted
|
|
|
|
| A700
|
SMD
|
|
|
|
125°C
|
|
| |
|
|
*Capacitance in µF else noted
|
|
|
|
| L-SMS
|
Multilayer Chip Inductors
|
300mA Max
|
3.3 µF Max
|
|
85°C
|
|
| L-PWS
|
Wire Wound Chip Inductors
|
1075mA Max
|
1000 µF Max
|
|
105°C
|
|
| L-PWI
|
Wire Wound Chip Inductors
|
890mA Max
|
680 µF Max
|
|
105°C
|
|
| L-PWF
|
Wire Wound Chip Inductors
|
620mA Max
|
47 µF Max
|
|
105°C
|
|
| L-PMS
|
Multilayer Chip Inductors
|
500mA Max
|
10 µF Max
|
|
85°C
|
|
| L-DWL
|
Wire Wound Chip Inductors
|
490mA Max
|
47 µF Max
|
|
105°C
|
|
| L-DWF
|
Wire Wound Chip Inductors
|
770mA Max
|
47 µF Max
|
|
105°C
|
|
| L-DWS
|
Wire Wound Chip Inductors
|
1300mA Max
|
47 µF Max
|
|
105°C
|
|
| L-DWI
|
Wire Wound Chip Inductors
|
2000mA Max
|
680 µF Max
|
|
105°C
|
|
| L-DWD
|
Low Profile SMD
|
7800mA Max
|
220 µF Max
|
|
120°C
|
|
| L-DMI
|
Multilayer Chip Inductors
|
1300mA Max
|
4.7 µF Max
|
|
85°C
|
|
| L-RMS
|
Multilayer Chip Inductors
|
900mA Max
|
470 µF Max
|
|
125°C
|
|
| Z-PWS
|
High Current Chip Beads
|
6A Max
|
110 µF Max
|
|
85°C
|
|
| Z-PWZ
|
High Current Chip Beads
|
4A Max
|
200 µF Max
|
|
85°C
|
|
| Z-SMS
|
Multilayer Chip Beads
|
1500mA Max
|
2500 µF Max
|
|
125°C
|
|
| Z-PMS
|
Multilayer Chip Beads
|
4000mA Max
|
390 µF Max
|
|
85°C
|
|
| |
|
|
|
|
|
|
|
|
|
|