| C0G |
|
200V Max |
|
|
200°C |
 |
| X5R |
|
50V Max |
|
|
85°C |
 |
| X7R |
|
200V Max |
|
|
125°C |
 |
| Y5V |
|
50V Max |
|
|
85°C |
 |
| FE-CAP |
Flex Crack Mitigation |
250V Max |
0.22 µF Max |
|
125°C |
|
| FF-CAP |
Flex Crack Mitigation |
250V Max |
0.22 µF Max |
|
125°C |
|
| FT-CAP |
Flex Crack Mitigation |
200V Max |
22 µF Max |
|
125°C |
|
| High Voltage |
|
|
|
|
125°C |
 |
| Open Mode |
|
200V Max |
|
|
125°C |
 |
| Tip & Ring |
|
250V Max |
|
|
125°C |
 |
| Array |
|
200V Max |
|
|
125°C |
 |
| Molded Radial |
Thru-hole |
200V Max |
|
|
125°C |
 |
| Molded Axial |
Thru-hole |
200V Max |
|
|
125°C |
 |
| Goldmax |
Conf. Coated Radial |
3000V Max |
|
|
125°C |
 |
| Aximax |
Conf. Coated Axial |
250V Max |
|
|
125°C |
 |
| High Voltage |
Conf. Coated Radial |
3000V Max |
|
|
125°C |
 |
|
|
|
*Capacitance in pF else noted
|
|
|
|